See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUQ | 47

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LMZ31506HRUQT


6A Power Module with 4.5V-14.5V Input in QFN package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.21
10 - 24 $ 9.49
25 - 99 $ 9.16
100 - 249 $ 8.00
250 - 499 $ 7.61
500 - 749 $ 7.01
750 - 999 $ 6.23
1000 - 9999 $ 6.23

Adjust your quantity during checkout

Texas Instruments LMZ31506HRUQT

The LMZ31506H power module is an easy-to-use integrated power solution that combines a 6-A DC-to-DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×15×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 13°C/W junction to ambient. The device delivers the full 6-A rated output current at 85°C ambient temperature without airflow.

The LMZ31506H offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00