Features for the LMZ31520EVM-001
- Wide operating input voltage range of 3 V to 14.5 V is ideal for 5-V or 12-V rails
- Output voltages from 0.6 V to 3.6 V
- Switching frequency range 300 kHz to 850 kHz
- Control test points to use power good and inhibit features
- Selector options to test eco-mode or FCCM operation
- Recommended PCB layout for maximized thermal performance and minimized noise
Description for the LMZ31520EVM-001
The LMZ31520 EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31520 buck module. The EVM convert a 3-V to 14.5-V input voltage to a regulated 0.6-V to 3.6-V output voltage that delivers up to 20 A in a 16-mm x 15-mm QFN package. The output voltage and switching frequency can be set using the jumper settings on EVM.