See datasheet for actual packaging/pinout drawings

LMZ31520EVM-001


LMZ31520 20A SIMPLE SWITCHER® Power Module Evaluation Board, 3V to 14.5V Input

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZ31520EVM-001

LMZ31520EVM-001 features a SIMPLE SWITCHER® power module which is an easy-to-use integrated power solution that combines a 20-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. The EVM provides the user with convenient test points and connectors for full evaluation of the LMZ31520 device.

Order SummaryEdit >
HDC2010EVM (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00