See datasheet for actual packaging/pinout drawings

Package | PIN:

RLG | 72

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 20.35
10 - 24 $ 18.92
25 - 99 $ 18.26
100 - 249 $ 15.95
250 - 499 $ 15.18
500 - 749 $ 13.97
750 - 999 $ 12.54
1000 - 9999 $ 12.50
  View datasheet for LMZ31520RLGT View product folder for LMZ31520RLGT

Adjust your quantity during checkout

LMZ31520RLGT-3V to 14.5V, 20A Step-Down Power Module in 15x16x5.8mm QFN Package

The LMZ31520 power module is an easy-to-use integrated power solution that combines a 20-A DC-DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 15×16×5.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency, has ultra-fast load step response and excellent power dissipation capability with a thermal impedance of 8.6°C/W. The LMZ31520 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00