See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LMZ31530EVM-002-LMZ31530 30A SIMPLE SWITCHER® Power Module Evaluation Board, 3V to 14.5V Input

The LMZ31530 evaluation board is configured to evaluate the operation of the LMZ31530 power module for current up to 30A. The input voltage range is 3V to 14.5V. The output voltage range is 0.6V to 3.6V. The evaluation board makes it easy to evaluate the LMZ1530 operation.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00