See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RLG | 72

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

LMZ31530RLGT


3V to 14.5V, 30A Power Module in Small QFN Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 21.56
10 - 24 $ 20.16
25 - 99 $ 19.52
100 - 249 $ 17.35
250 - 499 $ 17.23
500 - 749 $ 16.21
750 - 999 $ 14.55
1000 - 9999 $ 14.50

Adjust your quantity during checkout

Texas Instruments LMZ31530RLGT

The LMZ31530 SIMPLE SWITCHER® power module is an easy-to-use integrated power solution that combines a 30-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 15x16x5.8 mm, QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency, has ultra-fast load step response and excellent power dissipation capability with a thermal impedance of 8.6°C/W. The LMZ31530 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00