See datasheet for actual packaging/pinout drawings


SIMPLE SWITCHER® 10A Power Module Evaluation Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZ31710EVM-001

The Texas Instruments LMZ31710EVM-001 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31710 10A SIMPLE SWITCHER® Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from seven preset values using a jumper (0.6V, 0.9V, 1.2V, 1.8V, 2.5V, 3.3V, 5.0V).
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00