Features for the LMZ34002EVM-001
- Jumper selectable output voltage
- Adjustable soft start
- Adjustable turn-on UVLO
Description for the LMZ34002EVM-001
The Texas Instruments LMZ34002EVM-001 evaluation module (EVM) makes it easy for designers to evaluate the performance of the LMZ34002 2A, Negative Output Power Module. The EVM operates with an input voltage range of 4.5V to 40V. The output voltage can be selected from four preset values using a jumper (-3.3V, -5V, -12V, -15V).