See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LMZ34002EVM-001-SIMPLE SWITCHER® 2A Negative Output Power Module Evaluation Board

The Texas Instruments LMZ34002EVM-001 evaluation module (EVM) makes it easy for designers to evaluate the performance of the LMZ34002 2A, Negative Output Power Module. The EVM operates with an input voltage range of 4.5V to 40V. The output voltage can be selected from four preset values using a jumper (-3.3V, -5V, -12V, -15V).
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00