See datasheet for actual packaging/pinout drawings


LMZ34202 SIMPLE SWITCHER, Step-Down Voltage Regulator Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZ34202EVM

The LMZ34202 evaluation board is configured to evaluate the operation of the LMZ34202 power module for increased current up to 2 A. The input voltage range is 4.5V to 42V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ34202 operation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00