See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RVQ | 43

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

LMZ34202RVQT


4.5V to 42V, 2A Step-Down Power Module in QFN Package

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.61
10 - 24 $ 8.01
25 - 99 $ 7.73
100 - 249 $ 6.75
250 - 499 $ 6.42
500 - 749 $ 5.91
750 - 999 $ 5.26
1000 - 9999 $ 5.26

Adjust your quantity during checkout

Texas Instruments LMZ34202RVQT

The LMZ34202 power module is an easy-to-use integrated power supply that combines a 2-A DC-DC converter with a shielded inductor and passives into a low profile, QFN package. This total power solution allows as few as three external components while maintaining an ability to adjust key parameters to meet specific design requirements.

The QFN package is easy to solder to a printed circuit board, allows reflow profiles up to 260°C, and has excellent power dissipation capability. The LMZ34202 offers flexibilty with many features and is ideal for powering a wide range of devices and systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00