simple switcher power module, 2.5 amp, 2.5 A, power management evaluation module LMZ35003EVM-001 | Texas Instruments | TI Store

See datasheet for actual packaging/pinout drawings


SIMPLE SWITCHER® 2.5A Power Module Evaluation Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZ35003EVM-001

The Texas Instruments LMZ35003EVM-001 evaluation module (EVM) helps designers evaluate the performance and operation of the 2.5A SIMPLE SWITCHER® Power Module with 7V-50V Input. he EVM operates with an input voltage range of 7V to 50V with up to 2.5A capability. The output voltage can be selected from four preset values using a jumper (2.5V, 3.3V, 5V, 12V, 15V). The switching frequency can also be adjusted with jumpers (400 kHz, 500 kHz, 800 kHz, 1 MHz). 100V rated capacitors are placed on the input allowing the module to survive 65V line transients. Solder pads and jumpers are available to configure the EVM to specific requirements.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00