LMZM23600EVM LMZM23600, 4-V to 36-V Input, 0.5-A Power Module Evaluation Board angled board image

LMZM23600EVM

LMZM23600, 4-V to 36-V Input, 0.5-A Power Module Evaluation Board

Pricing

Qty Price
+

Features for the LMZM23600EVM

  • Small Solution Size
  • Easy to Design and Use
  • High Efficiency
  • Forced PWM or Auto PFM Operation
  • Switching Frequency Synchronization

Description for the LMZM23600EVM

The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board
space is limited and an efficient power conversion is needed. The LMZM23600 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23600 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5 V, 3.3 V, 5.0 V, 12 V or 15 V at a maximum of 1-A load.

Pricing

Qty Price
+