See datasheet for actual packaging/pinout drawings

LMZM23600V5EVM


36-V Maximum Input 5-V Output 0.5-A DC-DC Module Evaluation Board

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments LMZM23600V5EVM

The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board space is limited and an efficient power conversion is needed. The LMZM23600V5EVM evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the fixed 5V output voltage 0.5A version of the LMZM23600 Module.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00