See datasheet for actual packaging/pinout drawings

LMZM23601EVM


36V, 1A Nano Module Buck Converter Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments LMZM23601EVM

The LMZM23601 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board
space is limited and an efficient power conversion is needed. The LMZM23601 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23601 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5V, 3.3V, 5.0V, 12V or 15V at a maximum of 1A load.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00