Features for the LMZM23601EVM
- Small Solution Size
- Easy to Design and Use
- High Efficiency
- Forced PWM or Auto PFM Operation
- Switching Frequency Synchronization
Description for the LMZM23601EVM
The LMZM23601 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board
space is limited and an efficient power conversion is needed. The LMZM23601 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23601 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5V, 3.3V, 5.0V, 12V or 15V at a maximum of 1A load.
space is limited and an efficient power conversion is needed. The LMZM23601 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23601 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5V, 3.3V, 5.0V, 12V or 15V at a maximum of 1A load.