See datasheet for actual packaging/pinout drawings

LMZM23601V3EVM


36-V Maximum Input 3.3-V Output 1-A DC-DC Module Evaluation Board

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments LMZM23601V3EVM

The LMZM23601 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board space is limited and an efficient power conversion is needed. The LMZM23601V3EVM evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the fixed 3.3V output voltage 1A version of the LMZM23601 Module.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00