See datasheet for actual packaging/pinout drawings

LMZM33602EVM


TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LMZM33602EVM

The LMZM33602 evaluation board is configured to evaluate the operation of the LMZM33602 power module for current up to 2.0 A. The input voltage range is 4V to 36V. The output voltage range is 1V to 18V. The evaluation board makes it easy to evaluate the LMZM33602 operation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00