LMZM33603EVM LMZ33603, 4V to 36V Input, 1V to 13.5V Output, 3A Power Module Evaluation Module angled board image

LMZM33603EVM

LMZM33603, 4V to 36V Input, 3A Power Module Evaluation Board

Pricing

Qty Price
+

Features for the LMZM33603EVM

  • 4.0V to 36V Input Voltage Range
  • Up to 3.0A of Output Current
  • 1.0V to 18V Output Voltage Range

Description for the LMZM33603EVM

The LMZM33603 evaluation board is configured to evaluate the operation of the LMZM33603 power module for current up to 3.0A. The input voltage range is 4V to 36V. The output voltage range is 1V to 18V. The evaluation board makes it easy to evaluate the LMZM33603 operation.

Pricing

Qty Price
+