See datasheet for actual packaging/pinout drawings

Package | PIN:

RLR | 18

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.54
10 - 24 $ 8.58
25 - 99 $ 8.02
100 - 249 $ 7.19
250 - 499 $ 6.71
500 - 749 $ 5.84
750 - 999 $ 5.05
1000 - 9999 $ 4.95
  View datasheet for LMZM33603RLRR View product folder for LMZM33603RLRR

Adjust your quantity during checkout

LMZM33603RLRR-4V to 36V, 3A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package

The LMZM33603 power module is an easy-to-use integrated power solution that combines a 3-A, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process.

The 9 mm × 7 mm × 4 mm 18-pin, QFN package is easy to solder onto a printed circuit board and allows a compact, low-profile, point-of-load design. The full feature set, including power good, programmable UVLO, prebias start-up, and overcurrent and over-temperature protection, make the LMZM33603 an excellent device for powering a wide range of applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00