See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.08
10 - 24 $ 14.95
25 - 99 $ 14.43
100 - 249 $ 12.60
250 - 499 $ 11.99
500 - 749 $ 11.04
750 - 999 $ 9.82
1000 - 9999 $ 9.82
  View datasheet for LOG112AID View product folder for LOG112AID

Adjust your quantity during checkout

LOG112AID-Precision Logarithmic and Log Ratio Amplifier with On-Chip 2.5V Voltage Reference

The LOG112 and LOG2112 are versatile integrated circuits that compute the logarithm or log ratio of an input current relative to a reference current. VLOGOUT of the LOG112 and LOG2112 are trimmed to 0.5V per decade of input current, ensuring high precision over a wide dynamic range of input signals.

The LOG112 and LOG2112 features a 2.5V voltage reference that may be used to generate a precision current reference using an external resistor.

Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over the specified temperature range of –5°C to +75°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00