LP2951EVM LP2951 Fixed/Adjustable Micropower Low-Dropout (LDO) Regulator Evaluation Module angled board image

LP2951EVM

LP2951 Fixed/Adjustable Micropower Low-Dropout (LDO) Regulator Evaluation Module

Pricing

Qty Price
+

Features for the LP2951EVM

  • Small form factor
  • Designed for fixed- and adjustable-output voltage
  • 1.235-V to 29-V adjustable-output voltage
  • Landing patterns for additional input and output capacitors
  • Landing pattern for bypass capacitor

Description for the LP2951EVM

The LP2951 devices are bipolar low-dropout (LDO) voltage regulators that can accommodate a wide input supply-voltage range of up to 30 V with an output load up to 100 mA. The LP2951EVM allows for flexibility in design, allowing the user to add or remove input and output capacitors, as well as a bypass capacitor. Furthermore, the LP2951EVM enables the user to operate the devices in a fixed-output voltage mode or in an adjustable-output voltage mode, allowing a complete evaluation setup for the LP2951 device.

Pricing

Qty Price
+