See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP2952IM/NOPB


Adjustable Micropower Low-Dropout Voltage Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.80
10 - 24 $ 2.41
25 - 99 $ 2.37
100 - 249 $ 1.93
250 - 499 $ 1.90
500 - 749 $ 1.59
750 - 999 $ 1.32
1000 - 9999 $ 1.09

Adjust your quantity during checkout

Texas Instruments LP2952IM/NOPB

The LP2952 and LP2953 are micropower voltage regulators with very low quiescent current (130 µA typical at 1-mA load) and very low dropout voltage (typically 60 mV at light load and 470 mV at 250-mA load current). They are ideally suited for battery-powered systems. Furthermore, the quiescent current increases only slightly at dropout, which prolongs battery life.

The LP2952 and LP2953 retain all the desirable characteristics of the LP2951, but offer increased output current, additional features, and an improved shutdown function.

The automatic output discharge pulls the output down quickly when the shutdown is activated.

The error flag goes low if the output voltage drops out of regulation.

Reverse battery-input protection is provided.

The internal voltage reference is made available for external use, providing a low temperature coefficient (20 ppm/°C) reference with very good line (0.03%) and load (0.04%) regulation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00