The LP2980-N is a 50-mA, fixed-output voltage regulator designed specifically to meet the
requirements of battery-powered applications.
Using an optimized VIP (Vertically Integrated PNP) process, the LP2980-N delivers
unequaled performance in all specifications critical to battery-powered designs:
Dropout voltage: Typically 120 mV at 50-mA load, and 7 mV at 1-mA load.
Ground pin current: Typically 375 μA at 50-mA load, and 80 μA at 1-mA load.
Sleep mode: Less than 1-μA quiescent current when ON/OFF pin is
pulled to less than 0.18 V.
Minimum part count: Requires only a 1-μF capacitor on the regulator output.
Precision output: Initial output voltage tolerance of ±0.5% (A grade).
5-V, 4.7-V, 3.3-V, 3-V, and 2.5-V versions available as standard products.
For all available packages, see the orderable addendum at the
end of the data sheet.
View datasheet View product folder