See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.70
10 - 24 $ 0.61
25 - 99 $ 0.56
100 - 249 $ 0.47
250 - 499 $ 0.43
500 - 749 $ 0.33
750 - 999 $ 0.25
1000 - 9999 $ 0.22
  View datasheet for LP2980IM5X-5.0/NOPB View product folder for LP2980IM5X-5.0/NOPB

Adjust your quantity during checkout

LP2980IM5X-5.0/NOPB-Micropower 50 mA Ultra Low-Dropout Regulator In SOT-23 Package

The LP2980-N is a 50-mA, fixed-output voltage regulator designed specifically to meet the requirements of battery-powered applications.

Using an optimized VIP (Vertically Integrated PNP) process, the LP2980-N delivers unequaled performance in all specifications critical to battery-powered designs:

Dropout voltage: Typically 120 mV at 50-mA load, and 7 mV at 1-mA load.

Ground pin current: Typically 375 μA at 50-mA load, and 80 μA at 1-mA load.

Sleep mode: Less than 1-μA quiescent current when ON/OFF pin is pulled to less than 0.18 V.

Minimum part count: Requires only a 1-μF capacitor on the regulator output.

Precision output: Initial output voltage tolerance of ±0.5% (A grade).

5-V, 4.7-V, 3.3-V, 3-V, and 2.5-V versions available as standard products.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00