See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP2981A-28DBVT


100-mA Ultra-Low Dropout Regulator With Shutdown, 0.75% Tolerance

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.01
10 - 24 $ 0.90
25 - 99 $ 0.83
100 - 249 $ 0.71
250 - 499 $ 0.66
500 - 749 $ 0.53
750 - 999 $ 0.43
1000 - 9999 $ 0.38

Adjust your quantity during checkout

Texas Instruments LP2981A-28DBVT

The LP2981 and LP2981A families of fixed-output, low-dropout regulators offer exceptional, cost-effective performance for both portable and non-portable applications. Available in fixed voltages of 2.8 V, 3 V, 3.3 V, and 5 V, the family has an output tolerance of 0.75% for the A-grade devices (1.25% for the standard grade) and is capable of delivering 100-mA continuous load current. Standard regulator features, such as overcurrent and overtemperature protection, are included.

The LP2981 and LP2981A have features that make the regulators ideal candidates for a variety of portable applications:

  • Low dropout: A PNP pass element allows a typical dropout of 200 mV at 100-mA load current and 7 mV at 1-mA load.
  • Low quiescent current: The use of a vertical PNP process allows for quiescent currents that are considerably lower than those associated with traditional lateral PNP regulators.
  • Shutdown: A shutdown feature is available, allowing the regulator to consume only 0.01 µA when the ON/OFF pin is pulled low.
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00