See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.76
10 - 24 $ 0.68
25 - 99 $ 0.63
100 - 249 $ 0.54
250 - 499 $ 0.50
500 - 749 $ 0.41
750 - 999 $ 0.32
1000 - 9999 $ 0.29
  View datasheet for LP2982IM5X-3.3/NOPB View product folder for LP2982IM5X-3.3/NOPB

Adjust your quantity during checkout

LP2982IM5X-3.3/NOPB-50-mA Micropower Ultra-Low-Dropout LDO in SOT-23 Package

The LP2982 is a 50-mA, fixed-output voltage LDO designed to provide ultra-low dropout and lower noise in battery-powered applications.

Using an optimized vertically integrated PNP (VIP) process, the LP2982 delivers unequaled performance in all specifications critical to battery-powered designs:

Dropout Voltage: Typically 120 mV at 50 mA load, and 7 mV at 1 mA load.

Ground Pin Current: Typically 375 μA at 50 mA load, and 80 μA at 1 mA load.

Sleep Mode: Less than 1-μA quiescent current when ON/OFF pin is pulled low.

Precision Output: 1% tolerance output voltages available (A grade).

Low Noise: By adding an external bypass capacitor, output noise can be reduced to 30 μV (typical).

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00