See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.35
10 - 24 $ 1.20
25 - 99 $ 1.11
100 - 249 $ 0.95
250 - 499 $ 0.88
500 - 749 $ 0.72
750 - 999 $ 0.57
1000 - 9999 $ 0.51
  View datasheet for LP2983IM5-1.0/NOPB View product folder for LP2983IM5-1.0/NOPB

Adjust your quantity during checkout

LP2983IM5-1.0/NOPB-Micropower 150 mA Voltage Regulator in SOT-23 Package For Output Voltages 1.2V

The LP2983 is a 150-mA, fixed-output voltage regulator designed to provide tight voltage regulation in applications with output voltages ≤ 1.2 V.

Using an optimized vertically integrated PNP (VIP) process, the LP2983 delivers unequaled performance in all critical specifications:

  • Ground pin current: Typically 825 µA at a 150-mA load, and 75 µA at a 1-mA load.
  • Enhanced stability: The LP2983 is stable with output capacitor ESR down to zero, which allows the use of ceramic capacitors on the output.
  • Precision output: 1% tolerance output voltages available (A grade).
  • Smallest possible size: SOT-23 package uses absolute minimum board space.
For all available packages, see the orderable addendum at the end of the data sheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00