See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP2985-25DBVT


150mA Low-Noise Low-Dropout Regulator With Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.01
10 - 24 $ 0.87
25 - 99 $ 0.84
100 - 249 $ 0.64
250 - 499 $ 0.63
500 - 749 $ 0.53
750 - 999 $ 0.43
1000 - 9999 $ 0.35

Adjust your quantity during checkout

Texas Instruments LP2985-25DBVT

The LP2985 family of fixed-output, low-dropout regulators offers exceptional, cost-effective performance for both portable and nonportable applications. Available in voltages of 1.8 V, 2.5 V, 2.8 V, 2.9 V, 3 V, 3.1 V, 3.3 V, 5 V, and 10 V, the family has an output tolerance of 1% for the A version (1.5% for the non-A version) and is capable of delivering 150-mA continuous load current. Standard regulator features, such as overcurrent and overtemperature protection, are included.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00