See datasheet for actual packaging/pinout drawings

Package | PIN:

YPB | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

  View datasheet for LP2985ITP-1.8/NOPB View product folder for LP2985ITP-1.8/NOPB

Adjust your quantity during checkout

LP2985ITP-1.8/NOPB-Micropower 150 mA Low-Noise Low-Dropout Regulator

The LP2985LV-N is a 150 mA, fixed-output voltage regulator designed to provide high performance and low noise in applications requiring output voltages ≤ 2.0V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP2985LV-N delivers unequaled performance in all specifications critical to battery-powered designs:

Ground Pin Current: Typically 825 µA @ 150 mA load, and 75 µA @ 1 mA load.

Enhanced Stability: The LP2985LV-N is stable with output capacitor ESR as low as 5 mΩ, which allows the use of ceramic capacitors on the output.

Sleep Mode: Less than 1 µA quiescent current when ON/OFF pin is pulled low.

Smallest Possible Size: DSBGA package uses absolute minimum board space.

Precision Output: 1% tolerance output voltages available (A grade).

Low Noise: By adding a 10 nF bypass capacitor, output noise can be reduced to 30 µV (typical).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00