The LP2987/8 are fixed-output 200 mA precision LDO voltage regulators with power-ON reset
delay which can be implemented using a single external capacitor.
The LP2988 is specifically designed for noise-critical applications. A single external
capacitor connected to the Bypass pin reduces regulator output noise.
Using an optimized VIP (Vertically Integrated PNP) process, these regulators deliver
superior performance:
Dropout Voltage: 180 mV @ 200 mA load, and 1 mV @ 1 mA
load (typical).
Ground Pin Current: 1 mA @ 200 mA load, and 200 μA @ 10
mA load (typical).
Sleep Mode: The LP2987/8 draws less than 2 μA quiescent
current when shutdown pin is held low.
Error Flag/Reset: The error flag goes low when the
output drops approximately 5% below nominal. This pin also provides a power-ON reset signal if a
capacitor is connected to the DELAY pin.
Precision Output: Standard product versions of the
LP2987 and LP2988 are available with output voltages of 5.0V, 3.8V, 3.3V, 3.2V, 3.0V, or 2.8V, with
specified accuracy of 0.5% (“A” grade) and 1% (standard grade) at room temperature.
View datasheet View product folder