See datasheet for actual packaging/pinout drawings

Package | PIN:

NGN | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.43
10 - 24 $ 2.18
25 - 99 $ 2.03
100 - 249 $ 1.77
250 - 499 $ 1.63
500 - 749 $ 1.37
750 - 999 $ 1.12
1000 - 9999 $ 1.03
  View datasheet for LP2989ILD-3.0/NOPB View product folder for LP2989ILD-3.0/NOPB

Adjust your quantity during checkout

LP2989ILD-3.0/NOPB-Micropower/Low Noise, 500 mA Ultra Low-Dropout Regulator

The LP2989 is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.

Output noise can be reduced to 18 µV (typical) by connecting an external 10-nF capacitor to the bypass pin.

Using an optimized Vertically Integrated PNP (VIP) process, the LP2989 delivers superior performance:

  • Dropout Voltage: Typically 310 mV at 500-mA load, and 1 mV at 100-µA load.
  • Ground Pin Current: Typically 3 mA at 500-mA load, and 110 µA at 100-µA load.
  • Sleep Mode: The LP2989 draws less than 0.8-µA quiescent current when SHUTDOWN pin is pulled low.
  • Error Flag: The built-in error flag goes low when the output drops approximately 5% below nominal.
  • Precision Output: Output voltage accuracy is 0.75% (A grade) and 1.25% (standard grade) at room temperature.

For output voltages < 2 V, see LP2989LV (SNVS086) data sheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00