See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.61
10 - 24 $ 2.35
25 - 99 $ 2.18
100 - 249 $ 1.91
250 - 499 $ 1.79
500 - 749 $ 1.52
750 - 999 $ 1.29
1000 - 9999 $ 1.23
  View datasheet for LP2989IM-1.8/NOPB View product folder for LP2989IM-1.8/NOPB

Adjust your quantity during checkout

LP2989IM-1.8/NOPB-Micropower 500 mA Low Noise Low-Dropout Regulator for Applications with Output Voltages < 2V

The LP2989LV is a fixed-output 500-mA precision LDO regulator designed for use with ceramic output capacitors.

Output noise can be reduced to 18 µV (typical) by connecting an external 10-nF capacitor to the bypass pin.

Using an optimized Vertically Integrated PNP (VIP) process, the LP2989LV delivers superior performance:

Ground Pin Current: Typically 3 mA at 500-mA load, and 110 µA at 100-µA load.

Sleep Mode: The LP2989LV draws less than 0.8-µA quiescent current when SHUTDOWN pin is pulled low.

ERROR Flag: The built-in ERROR flag goes low when the output drops approximately 5% below nominal.

Precision Output: Output voltage accuracy is 0.75% (A grade) and 1.25% (standard grade) at room temperature.

For output voltages greater than or equal to 2 V, see the LP2989 (SNVS083) data sheet.

View datasheet
View product folder
Order SummaryEdit >
MSP430G2553IN20 (1)$0.00
TMDSIDK437X (1)$329.00
Subtotal: $329.00
Shipping & Handling: -
Total (USD): $329.00