See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP2992IM5X-1.8/NOPB


Micropower 250 mA Low-Noise Ultra Low-Dropout Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.11
10 - 24 $ 0.96
25 - 99 $ 0.92
100 - 249 $ 0.70
250 - 499 $ 0.70
500 - 749 $ 0.59
750 - 999 $ 0.47
1000 - 9999 $ 0.38

Adjust your quantity during checkout

Texas Instruments LP2992IM5X-1.8/NOPB

The LP2992 is a 250-mA, fixed-output voltage regulator designed to provide ultra-low dropout and low noise in battery-powered applications.

Using an optimized vertically integrated PNP (VIP) process, the LP2992 delivers unequaled performance in all specifications critical to battery-powered designs:

  • Dropout voltage: Typically 450 mV at 250-mA load, and 5 mV at 1-mA load.
  • Ground pin current: Typically 1500 µA at 250-mA load, and 75 µA at 1-mA load.
  • Enhanced stability: The LP2992 is stable with output capacitor equivalent series resistance (ESR) as low as 5 mΩ, which allows the use of ceramic capacitors on the output.
  • Sleep mode: Less than 1-µA quiescent current when ON/OFF pin is pulled low.
  • Smallest possible size: SOT-23 and WSON packages use absolute minimum board space.
  • Precision output: 1% tolerance output voltages available (A grade).
  • Low noise: By adding a 10-nF bypass capacitor, output noise can be reduced to 30 µV (typical).
  • Multiple voltage options, from 1.5 V to 5 V, are available as standard products. Consult factory for custom voltages.
For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00