Features for the LP2996LQEVAL
- Source and sink current
- Low output voltage offset
- No external resistors required
- Linear topology
- Suspend to Ram (STR) functionality
- Low external component count
- Thermal shutdown
- Available in PSOP-8 package
Applications:
- DDR-I and DDR-II Termination Voltage
- SSTL-2 and SSTL-3 Termination
- HSTL Termination
Description for the LP2996LQEVAL
The LP2996 evaluation board is designed to provide the design engineer with a fully functional prototype system in which to evaluate the LP2996 in both a static environment and with a complete memory system. There are two versions of the board, and while identical in functionality they differ in the package implemented; This is the WQFN package.