See datasheet for actual packaging/pinout drawings


Package | PIN:

DDA | 8


S (0 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


1.5A DDR Termination Regulator with Shutdown Pin

TI Store Price:

1 - 9 $ 1.70
10 - 24 $ 1.46
25 - 99 $ 1.44
100 - 249 $ 1.17
250 - 499 $ 1.15
500 - 749 $ 0.96
750 - 999 $ 0.80
1000 - 9999 $ 0.66

Adjust your quantity during checkout

Texas Instruments LP2996MR/NOPB

The LP2996-N and LP2996A linear regulators are designed to meet the JEDEC SSTL-2 specifications for termination of DDR-SDRAM. The device also supports DDR2, while LP2996A supports DDR3 and DDR3L VTT bus termination with VDDQ minimum of 1.35 V. The device contains a high-speed operational amplifier to provide excellent response to load transients. The output stage prevents shoot through while delivering 1.5-A continuous current and transient peaks up to 3 A in the application as required for DDR-SDRAM termination. The LP2996-N and LP2996A also incorporate a VSENSE pin to provide superior load regulation and a VREF output as a reference for the chipset and DIMMs.

An additional feature found on the LP2996-N and LP2996A is an active-low shutdown (SD) pin that provides Suspend To RAM (STR) functionality. When SD is pulled low the VTT output will tri-state providing a high impedance output, but VREF remains active. A power savings advantage can be obtained in this mode through lower quiescent current.

TI recommends the LP2998 and LP2998-Q1 devices for automotive applications and DDR applications that require operating at temperatures below zero.

WEBENCH® design tools can be used by application designers to generate, optimize, and simlulate applications using the LP2998 and LP2998-Q1.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00