See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.39
25 - 99 $ 1.29
100 - 249 $ 1.12
250 - 499 $ 1.04
500 - 749 $ 0.87
750 - 999 $ 0.71
1000 - 9999 $ 0.65
  View datasheet for LP3470IM5-2.83/NOPB View product folder for LP3470IM5-2.83/NOPB

Adjust your quantity during checkout

LP3470IM5-2.83/NOPB-Active low Reset IC with Programmable Delay and 1% Reset Threshold

The LP3470 device is a micropower voltage supervisory circuit designed to monitor voltages within 1% of reset threshold over temperature. It provides maximum adjustability for power-on-reset (POR) and supervisory functions.

The LP3470 asserts a reset signal whenever the VCC supply voltage falls below a reset threshold. The reset time-out period is adjustable using an external capacitor. Reset remains asserted for an interval (programmed by an external capacitor) after VCC has risen above the threshold voltage.

For information on available reset threshold voltage options, see Mechanical, Packaging, and Orderable Information.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00