See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LP3470IM5X-4.63/NOPB


Active low Reset IC with Programmable Delay and 1% Reset Threshold

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.39
25 - 99 $ 1.29
100 - 249 $ 1.12
250 - 499 $ 1.04
500 - 749 $ 0.87
750 - 999 $ 0.71
1000 - 9999 $ 0.65

Adjust your quantity during checkout

Texas Instruments LP3470IM5X-4.63/NOPB

The LP3470 device is a micropower voltage supervisory circuit designed to monitor voltages within 1% of reset threshold over temperature. It provides maximum adjustability for power-on-reset (POR) and supervisory functions.

The LP3470 asserts a reset signal whenever the VCC supply voltage falls below a reset threshold. The reset time-out period is adjustable using an external capacitor. Reset remains asserted for an interval (programmed by an external capacitor) after VCC has risen above the threshold voltage.

For information on available reset threshold voltage options, see Mechanical, Packaging, and Orderable Information.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00