See datasheet for actual packaging/pinout drawings

Package | PIN:

NDQ | 5

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.72
10 - 24 $ 1.55
25 - 99 $ 1.44
100 - 249 $ 1.25
250 - 499 $ 1.15
500 - 749 $ 0.97
750 - 999 $ 0.80
1000 - 9999 $ 0.73
  View datasheet for LP38500ATJ-ADJ/NOPB View product folder for LP38500ATJ-ADJ/NOPB

Adjust your quantity during checkout

LP38500ATJ-ADJ/NOPB-1.5A FlexCap Low Dropout Linear Regulator for 2.7V to 5.5V Inputs

TI’s FlexCap low-dropout (LDO) linear regulators feature unique compensation that allow use of any type of output capacitor with no limits on minimum or maximum equivalent series resistance (ESR). The LP38500 and LP38502 series of LDOs operates from a 2.7-V to 5.5-V input supply. These ultra-low-dropout linear regulators respond very quickly to step changes in load, making them suitable for low-voltage microprocessor applications. Developed on a CMOS process (utilizing a PMOS pass transistor) the LP38500-ADJ and LP38502-ADJ have low quiescent currents that changes little with load current.

  • GND Pin Current: Typically 2 mA at 1.5-A load current.
  • Disable Mode: Typically 25-nA quiescent current when the EN pin is pulled low. (LP38502-ADJ)
  • Simplified Compensation: Stable with any type of output capacitor, regardless of ESR.
  • Precision Output: grade versions available with 1.5% VADJ tolerance (25°C) and 3% over line, load, and temperature.
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00