See datasheet for actual packaging/pinout drawings

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.94
10 - 24 $ 1.74
25 - 99 $ 1.61
100 - 249 $ 1.40
250 - 499 $ 1.30
500 - 749 $ 1.09
750 - 999 $ 0.89
1000 - 9999 $ 0.82
  View datasheet for LP38511MR-ADJ/NOPB View product folder for LP38511MR-ADJ/NOPB

Adjust your quantity during checkout

LP38511MR-ADJ/NOPB-800mA Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator

The LP38511-ADJ Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38511-ADJ uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at 2.5% over line, load and full temperature range from -40°C to +125°C. The LP38511-ADJ is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10 uF ceramic capacitors, and has an adjustable output voltage. The LP38511-ADJ provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00