See datasheet for actual packaging/pinout drawings


LP38511 PSOP 800 mA Fast-Transient Response LDO with Error Flag Evaluation Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LP38511MR-ADJEV/NOPB

The LP38511MR-ADJ is an adjustable LDO linear regulator capable of supplying up to 800 mA of output current, and incorporates an Enable function. The device has been designed to work with 10 µF input and output ceramic capacitors. Footprints areas for CIN and COUT will allow for a variety of sizes. Each board is assembled and tested in the factory. This evaluation board has the PSOP-8 package mounted, and the output voltage is set to 1.20V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00