Features for the LP38511TS-1.8EV
- 2.25V to 5.5V Input Range
- 1.8V Fixed Output Range
- 1.5A Output Load Current
- 800 mA Output Load Current
- ± 2.5% VOUT Accuracy over Line, Load, and Full-Temperature Range from -40 °C to +125 °C
- Stable with 10 µF ceramic capacitors
- 0.20% Output Voltage Load Regulation from 10 mA to 800 mA
- Enable pin
- Error Flag Indicates Status of Output Voltage
- 1 µA of Quiescent Current in Shutdown
- 40dB of PSRR at 100 kHz
- Over-Temperature and Over-Current Protection
- TO263-5 Package
Applications:
- Digital Core ASICs, FPGAs, and DSPs
- Servers
- Routers and Switches
- Base Stations
- Storage Area Networks
- DDR2 Memory
Description for the LP38511TS-1.8EV
This board is designed to enable the evaluation of the LP38511TS-1.8 voltage regulator.