See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LP38512MR-ADJEV/NOPB-LP38512 PSOP 1.5A Fast-Transient Response LDO with Error Flag Evaluation Board

The LP38512MR-ADJ is an adjustable LDO linear regulator capable of supplying up to 1.5A of output current, and incorporates an Enable function. The device has been designed to work with 10 µF input and output ceramic capacitors. Footprints areas for CIN and COUT will allow for a variety of sizes. Each board is assembled and tested in the factory. This evaluation board has the PSOP-8 package mounted, and the output voltage is set to 1.20V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00