The LP3853/LP3856 series of fast ultra low-dropout linear regulators operate from a +2.5V
to +7.0V input supply. Wide range of preset output voltage options are available. These ultra low
dropout linear regulators respond very quickly to step changes in load, which makes them suitable
for low voltage microprocessor applications. The LP3853/LP3856 are developed on a CMOS process
which allows low quiescent current operation independent of output load current. This CMOS process
also allows the LP3853/LP3856 to operate under extremely low dropout conditions.
Dropout Voltage: Ultra low dropout voltage; typically
39mV at 300mA load current and 390mV at 3A load current.
Ground Pin Current: Typically 4mA at 3A load
current.
Shutdown Mode: Typically 10nA quiescent current when the
shutdown pin is pulled low.
Error
Flag:Error flag goes low when the output voltage drops 10% below
nominal value.
SENSE: Sense pin improves regulation at remote
loads.
Precision Output Voltage: Multiple output voltage
options are available ranging from 1.8V to 5.0V with a ensured accuracy of ±1.5% at room
temperature, and ±3.0% over all conditions (varying line, load, and temperature).
View datasheet View product folder