See datasheet for actual packaging/pinout drawings

Package | PIN:

NDH | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.13
10 - 24 $ 5.52
25 - 99 $ 5.15
100 - 249 $ 4.62
250 - 499 $ 4.31
500 - 749 $ 3.75
750 - 999 $ 3.25
1000 - 9999 $ 3.18
  View datasheet for LP3856ET-ADJ/NOPB View product folder for LP3856ET-ADJ/NOPB

Adjust your quantity during checkout

LP3856ET-ADJ/NOPB-3A Fast Ultra Low Dropout Linear Regulator

The LP3856-ADJ fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. These ultra low dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. The LP3856-ADJ is developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3856-ADJ to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 39mV at 300mA load current and 390mV at 3A load current.

Ground Pin Current: Typically 4mA at 3A load current.

Shutdown Mode: Typically 10nA quiescent current when the shutdown pin is pulled low.

Adjustable Output Voltage: The output voltage may be programmed via two external resistors.

View datasheet
View product folder
Order SummaryEdit >
DS90UB954-Q1EVM (1)$399.00
Subtotal: $399.00
Shipping & Handling: -
Total (USD): $399.00