See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGG | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP38690SD-3.3/NOPB


1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.36
10 - 24 $ 1.17
25 - 99 $ 1.15
100 - 249 $ 0.94
250 - 499 $ 0.92
500 - 749 $ 0.77
750 - 999 $ 0.64
1000 - 9999 $ 0.53

Adjust your quantity during checkout

Texas Instruments LP38690SD-3.3/NOPB

The LP38690 and LP38692 low-dropout CMOS linear regulators provide tight output tolerance (2.5% typical), extremely low dropout voltage (450 mV at a 1-A load current, VOUT = 5 V), and excellent AC performance utilizing ultra low ESR ceramic output capacitors.

The low thermal resistance of the WSON, SOT-223, and TO-252 packages allow the full operating current to be used even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base drive current is required to bias it allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00