See datasheet for actual packaging/pinout drawings

Package | PIN:

NGG | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.39
25 - 99 $ 1.29
100 - 249 $ 1.12
250 - 499 $ 1.04
500 - 749 $ 0.87
750 - 999 $ 0.71
1000 - 9999 $ 0.65
  View datasheet for LP38691SD-1.8/NOPB View product folder for LP38691SD-1.8/NOPB

Adjust your quantity during checkout

LP38691SD-1.8/NOPB-500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors

The LP3869x low-dropout CMOS linear regulators provide tight output tolerance (2% typical), extremely low dropout voltage (250 mV at 500-mA load current, VOUT = 5 V), and excellent AC performance using ultralow equivalent series resistance (ESR) ceramic output capacitors.

The low thermal resistance of the WSON, SOT-223, and TO-252 packages allow use of the full operating current even in high ambient temperature environments.

The use of a PMOS power transistor means that no DC base-drive current is required to bias it, thus allowing ground pin current to remain below 100 µA regardless of load current, input voltage, or operating temperature.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00