See datasheet for actual packaging/pinout drawings


500mA Low Dropout CMOS Linear Regulator with Adjustable Output Evaluation Board

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments LP38693-ADJEV

The LP38693SD-ADJ is a 500mA low-dropout linear regulator whose output voltage can be externally set to any value between 1.25V and 9V using two resistors. The output voltage on this evaluation board is pre-set to 3.30V. This application note gives information about the evaluation board supplied to demonstrate the function of this part.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00