See datasheet for actual packaging/pinout drawings

Package | PIN:

NDC | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.99
10 - 24 $ 2.69
25 - 99 $ 2.51
100 - 249 $ 2.20
250 - 499 $ 2.06
500 - 749 $ 1.75
750 - 999 $ 1.48
1000 - 9999 $ 1.41
  View datasheet for LP3872EMPX-3.3/NOPB View product folder for LP3872EMPX-3.3/NOPB

Adjust your quantity during checkout

LP3872EMPX-3.3/NOPB-1.5A Fast Ultra Low Dropout Linear Regulator

The LP387x series of fast ultra low-dropout linear regulators operate from a 2.5-V to 7-V input supply. Wide range of preset output voltage options are available. These ultra low-dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low-voltage microprocessor applications. The LP3872 and LP3875 are developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3872 and LP3875 to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low-dropout voltage; typically 38 mV at 150-mA load current and 380 mV at 1.5-A load current.

Ground Pin Current: Typically 6 mA at 1.5-A load current.

Shutdown Mode: Typically 10-nA quiescent current when the SD pin is pulled low.

ERROR Flag: ERROR flag goes low when the output voltage drops 10% below nominal value (LP3872 only).

SENSE: Sense pin improves regulation at remote loads (LP3875 only).

Precision Output Voltage: Multiple output voltage options are available ranging from 1.8 V to 5 V with a specified accuracy of ±1.5% at room temperature, and ±3.0% over all conditions (varying line, load, and temperature).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00