See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NDC | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP3874EMP-ADJ/NOPB


0.8A Fast Ultra Low Dropout Linear Regulators

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.80
10 - 24 $ 2.41
25 - 99 $ 2.37
100 - 249 $ 1.93
250 - 499 $ 1.90
500 - 749 $ 1.59
750 - 999 $ 1.32
1000 - 9999 $ 1.09

Adjust your quantity during checkout

Texas Instruments LP3874EMP-ADJ/NOPB

The LP3874-ADJ fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. These ultra low dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. The LP3874-ADJ is developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3874-ADJ to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 24mV at 80mA load current and 240mV at 0.8A load current.

Ground Pin Current: Typically 6mA at 0.8A load current.

Shutdown Mode: Typically 10nA quiescent current when the shutdown pin is pulled low.

Adjustable Output Voltage: The output voltage may be programmed via two external resistors.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00